IESNA:LM-63-2002
[TEST]P1198410
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-827-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4997
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
691.9 775.2 866.5 957 1032 1081.6 1106.4 1117.1 1127 1140.8
1159.7 1182.5 1212.1 1242 1274.4 1318.4 1381.8 1474 1610.4 1799.3
2050.3 2381.5 2833.1 3393.5 3755 3667.5 3399.4 3030.4 2632.1 2254.1
1867.5 1441 986.3 579.7 235.1 59.2 0
691.9 781.1 880.2 983.5 1065.4 1119.1 1145.6 1153.6 1157.7 1159.7
1164.9 1171.8 1180.7 1184.5 1196.6 1223.4 1270.6 1345.6 1467.2 1645.8
1886.4 2222.1 2727.1 3469.3 4456.2 4770.1 4516.8 4216.3 3883.7 3537.4
3026.6 2364.9 1648.2 1003.5 396.2 126.7 0
691.9 794.2 911.2 1030.7 1129.5 1189.4 1206.6 1195.9 1170.4 1133.6
1093 1054.1 1015.5 979.7 962.2 983.2 1074.7 1237.2 1433.8 1617.9
1792.5 1995.9 2274.1 2675.1 3443.1 4362.9 4175.3 3729.5 3436.9 3236.6
2951.2 2538.4 1983.2 1380.4 539.8 88.8 0
691.9 801 943.2 1073.3 1177.3 1227.9 1226.9 1183.2 1114 1041
971.8 914 869.2 843 868.9 997.3 1215.9 1483 1764.9 2062
2387 2696.4 2991.8 3334.3 3840.7 4487.2 4612.8 4279.6 3905.8 3522.6
3067.5 2456.5 1732.9 838.9 328.4 36.8 0
691.9 811.7 950.1 1087.1 1193.1 1244.1 1222.4 1145.3 1047.9 969.7
900.2 844.8 805.2 796.2 870.9 1068.9 1362.9 1732.2 2187.7 2741.2
3348.1 3972.2 4596 5156.7 5793.9 6379.8 6528.2 6260 5748.8 5066.9
4170.1 2935.3 1905 1053.4 508.1 58.9 0
691.9 812.4 951.8 1087.1 1189.7 1235.1 1213.1 1138.1 1041.3 954.6
885 830.7 794.9 800 904 1137.4 1474 1915.4 2476.1 3114.3
3765 4401.8 5042.4 5702.7 6449.4 6992.2 7022.9 6594.6 5848.3 4861
3829 2844.1 1858.6 1081.3 428.6 54 0
691.9 812.4 948.4 1078.9 1172.8 1215.9 1210.7 1162.2 1087.5 1005.5
932.5 878.2 840.6 837.5 919.5 1124.6 1425.5 1785.2 2205.6 2671.7
3137.4 3605.2 4054.8 4506.5 5125.4 5732 5894.1 5592.2 5078.9 4410.8
3664.8 2840.7 2139.5 1274 483.7 42.7 0
691.9 803.1 929.8 1048.6 1134.6 1178.7 1192.8 1184.9 1152.2 1102.9
1048.2 995.5 950.1 925.7 948.4 1059.6 1261.6 1522.2 1800 2057.5
2306.1 2524.3 2730.2 3018 3565.3 4115.1 4044.1 3577.4 3146.4 2765.3
2289.5 1720.5 1154.2 561.5 157.7 19.3 0
691.9 802.8 916 1020.3 1095.7 1137.7 1161.8 1177.3 1185.2 1187.6
1183.5 1171.8 1157.3 1141.5 1139.1 1167 1252.3 1401.7 1611 1849.3
2122.2 2461 2908.5 3489.6 4100.3 4215.2 3575.6 2763.2 2032.4 1479.9
1161.5 848.6 615.5 362.1 100.9 4.1 0
691.9 783.8 879.2 967 1031 1069.6 1098.1 1122.9 1146 1175.2
1206.9 1238.6 1278.9 1317.4 1369.7 1447.9 1560.4 1721.2 1964.6 2296.4
2701.9 3172.5 3731.6 4356.7 4580.8 4250.7 3470.3 2604.2 1758.7 1268.5
917.7 612.4 368.7 85 2.1 0 0
691.9 781.8 871.3 947 1004.8 1040 1065.8 1092.6 1118.1 1147.4
1183.2 1221.7 1269.6 1321.9 1387.3 1480.6 1609.3 1783.5 2013.5 2307.8
2688.9 3145.7 3569.1 3814.9 3768.1 3407.3 2738.8 1987 1275.1 906.4
625.5 392.1 218.2 47.5 0 0 0
691.9 768.3 849.6 915.7 964.9 997.3 1019.6 1044.1 1069.9 1096.4
1129.8 1169.7 1216.2 1267.8 1329.8 1411 1520.2 1664.4 1848.9 2105.4
2439.6 2760.5 2917.8 2863.7 2674.1 2356 1854.8 1255.1 677.8 400.4
220.7 98.8 38.2 4.8 0 0 0
691.9 760.4 823.4 869.6 904.3 925.3 940.1 959.4 976.3 992.4
1015.2 1045.5 1081.3 1115.7 1152.5 1197.6 1250.6 1314.3 1392.5 1470.6
1494.4 1415.9 1217.2 984.2 724.6 502.9 355.3 256.5 180 129.4
87.4 52.3 29.3 13.1 2.4 0 0
691.9 740.8 787.6 822 842 852.3 859.6 862.7 860.6 852.7
841 834.8 827.9 811.4 775.2 723.6 669.9 618.6 574.5 544.6
529.4 515.7 496.7 464.7 440.3 421.4 362.8 294 194.2 136
97.1 67.5 44.8 19.3 2.8 0 0
691.9 721.2 754.9 780.4 794.2 797.6 789.7 768.3 733.9 689.2
641 602.1 576.6 561.1 548.7 530.5 504.3 479.2 459.6 449.2
449.2 452 452.7 449.9 429.6 384.9 337.4 305.7 257.5 206.9
150.1 98.5 53.7 21 1.4 0 0
691.9 705.4 721.5 740.1 753.5 752.2 733.9 698.5 655.4 615.2
581.8 558 544.2 533.9 521.9 503.3 477.1 445.4 414.5 390
376.9 378.7 389.3 396.6 393.8 381.8 355.6 313.3 266.1 221.7
180 141.5 102.9 59.9 25.8 0 0
691.9 684 689.2 702.3 716.7 723.6 712.9 689.5 663.4 639.9
616.2 589.3 561.5 534.3 507.8 479.9 449.2 416.9 386.2 361.1
338.7 319.8 303.6 293.3 290.2 289.2 283.7 271.3 249.9 220
169.7 116.4 64.4 34.1 12.4 0 0
691.9 669.9 657.2 659.9 680.9 707.8 728.8 730.5 715.7 692.3
665.1 632.7 595.2 555.6 518.1 482.3 448.2 415.2 385.6 362.5
345.6 334.6 325.7 314.6 297.8 271.3 243.7 223.8 205.9 185.9
159.7 123.6 79.5 46.1 15.1 0 0
691.9 653 623.4 618.9 639.6 691.6 747.3 773.5 765.6 736
700.5 664.4 626.2 583.8 541.5 500.2 461.3 425.5 394.2 370.1
351.8 339.1 333.9 330.5 322.9 306.4 286.4 263.7 240.6 213.8
181.1 141.1 104 65.4 21.3 0 0
691.9 636.8 592.4 570.4 581.1 633.4 710.2 771.8 786.6 760.8
717.7 676.4 638.2 598.3 558.7 519.1 479.9 441.7 408.3 382.8
361.5 347.3 337 332.5 326 313.9 296.7 277.5 256.5 233.1
200.7 159.4 117 64.4 20 0.7 0
691.9 622.4 573.5 544.6 548.7 595.5 666.5 728.4 763.2 753.5
717.4 676.4 638.2 600.4 563.2 526 487.4 449.6 416.5 388.6
364.9 348.7 336.7 329.4 321.9 308.1 287.8 265.8 243.7 217.9
185.9 143.9 104.6 55.8 15.1 0 0
691.9 619.6 561.5 521.2 513.6 544.6 600 663.4 705.4 709.5
687.1 652.3 617.9 585.9 554.2 520.1 484.3 448.2 414.8 386.2
361.8 344.2 329.1 315.3 298.8 274.4 240.3 200.7 163.5 132.9
102.6 68.5 41.7 21 1.7 0 0
691.9 602.8 531.2 474.7 446.8 448.2 465.8 489.5 508.4 518.4
518.4 506 490.2 473.3 454.7 435.1 415.8 394.8 369.7 343.9
319.1 290.9 261.6 236.1 210.3 175.6 141.1 116 96 76.4
56.1 34.8 16.2 4.5 0 0 0
691.9 590.4 508.1 439.6 397.3 379 373.2 372.5 370.4 367.3
360.8 348.4 333.6 316 295.4 278.5 262 249.2 241 237.5
233.1 223.4 207.9 188.3 164.9 140.5 117.7 97.8 78.8 61.6
44.1 24.8 10.7 1.7 0 0 0
691.9 584.2 492.6 417.9 368.7 344.2 331.5 320.5 308.1 294.3
281.9 272 260.6 251.3 240.3 229.3 217.6 202.4 185.5 171.4
157 143.9 132.5 123.6 113.6 101.2 87.4 73.7 58.9 45.1
30.6 19.3 9.3 0.3 0 0 0
691.9 579 483.3 406.5 354.9 327.4 310.5 294.3 278.8 263.3
248.5 235.8 223.8 211.7 200.7 190 178.7 167 155.9 144.2
133.2 123.6 115 105.7 94.7 85 74 61.6 47.5 35.1
25.5 15.1 5.2 0 0 0 0
691.9 583.8 486.4 408.3 352.5 320.1 298.5 281.9 267.8 254
240.3 227.2 213.8 201.7 190.7 179.7 168.3 155.9 143.5 130.8
119.8 110.5 102.6 95.7 88.8 81.2 70.9 59.6 49.6 41
31.7 21.7 7.9 0 0 0 0
691.9 586.6 489.9 410.7 351.1 311.9 288.8 274 260.9 247.2
234.1 221 209.3 198.3 188 176.9 165.9 153.5 141.1 128.7
117.7 109.8 103.3 97.8 91.2 82.3 70.2 60.2 52.7 44.8
35.1 23.4 9.3 2.8 0 0 0
691.9 586.6 493.6 413.8 350.1 305.3 280.9 266.8 253.7 240.6
226.2 213.8 203.1 191.4 180 168.7 157 145.3 133.6 122.5
113.6 107.7 102.2 96.4 87.4 75 59.9 52.7 45.1 36.8
26.9 14.1 5.9 1.4 0 0 0
691.9 598.3 508.4 428.2 358.7 306.7 279.2 264.4 251.3 240.3
227.5 215.5 203.8 192.4 180.7 169.4 157.7 146.3 135.6 126
118.1 111.9 105.7 98.1 87.1 69.5 52.3 45.1 37.9 29.9
21.3 12.4 6.5 2.8 0.7 0 0
691.9 605.2 518.4 438.2 366.3 311.5 280.9 264.7 252 240.3
228.2 216.5 205.2 193.8 182.8 171.8 160.4 149.4 139.1 129.8
121.9 115.3 108.4 99.8 87.8 69.5 51.6 44.4 36.8 29.3
20.3 12 6.9 3.4 1.7 0 0
691.9 607.9 525 446.8 373.2 320.1 282.3 266.4 252.3 242.3
231 219.6 208.6 197.6 186.9 176.6 165.6 154.6 144.2 133.9
125.6 118.8 111.5 103.6 88.8 70.6 54.7 47.8 39.9 32
22.7 13.8 8.3 5.2 3.1 1.4 0
691.9 627.2 554.9 480.2 406.2 341.1 295.4 269.9 256.1 245.1
235.1 224.8 214.5 204.1 193.5 182.8 172.1 161.1 151.1 141.5
132.9 125 117 108.1 97.1 83 65.4 55.8 47.5 39.2
29.9 18.9 11.7 7.6 5.5 2.8 0
691.9 641.7 582.1 515.7 444.8 377.3 320.8 278.5 257.5 245.1
235.1 225.1 215.2 204.8 194.5 183.5 171.8 161.1 150.8 141.1
133.2 125 116.4 106.7 96 84.3 70.9 59.6 51.3 43
34.4 24.8 12.7 7.6 4.8 2.4 0
691.9 655.4 613.8 561.1 502.2 437.5 374.2 313.3 267.1 247.5
235.8 225.1 215.2 204.8 193.8 183.1 171.8 160.4 149.4 137.7
126.7 116.4 106.7 97.8 90.2 81.2 70.2 58.5 47.5 38.9
31.3 23.4 13.1 5.9 3.1 1 0
691.9 677.5 657.5 626.9 577.3 520.5 463.7 405.9 330.8 270.6
242 228.6 217.6 206.9 196.6 185.9 174.9 163.9 152.5 140.5
129.1 117.7 107.4 97.8 88.5 78.8 68.5 58.5 47.5 36.1
27.9 19.6 12.4 6.5 3.1 1.4 0
691.9 700.2 704.3 700.2 676.4 639.3 595.2 546.3 483.7 402.8
319.1 257.1 227.5 214.1 204.1 194.5 184.2 175.2 166.6 156.3
146 133.2 120.5 108.8 99.5 90.5 99.5 104.3 78.8 63
41.7 30.6 17.6 8.6 4.1 2.1 0
691.9 722.6 752.5 777 786.6 779 754.6 722.6 692.6 656.8
602.1 527.7 440.6 351.8 279.9 241.7 230.6 222.4 207.9 194.8
184.9 175.9 163.2 153.9 162.1 168.3 141.8 107.7 65.4 48.9
36.5 26.5 17.9 10.3 5.2 1.7 0
691.9 745.3 801.4 853.7 892.6 915 916.4 903.6 891.6 887.8
885.4 875.1 854.8 829.3 796.9 759.4 712.2 667.1 651.3 710.5
838.9 961.1 979.4 848.9 599 354.9 209.6 131.8 91.2 66.8
50.6 36.5 24.8 14.1 5.5 1.4 0
691.9 767.3 846.1 924.3 989.7 1031.7 1051.7 1058.5 1065.4 1077.5
1096.1 1120.2 1149.1 1175.6 1202.1 1222.1 1253.7 1310.5 1416.6 1590
1815.2 2059.3 2297.5 2480.6 2501.9 2330.2 2000.4 1562.9 1091.2 681.9
396.2 235.8 134.3 50.6 15.5 0.7 0
691.9 775.2 866.5 957 1032 1081.6 1106.4 1117.1 1127 1140.8
1159.7 1182.5 1212.1 1242 1274.4 1318.4 1381.8 1474 1610.4 1799.3
2050.3 2381.5 2833.1 3393.5 3755 3667.5 3399.4 3030.4 2632.1 2254.1
1867.5 1441 986.3 579.7 235.1 59.2 0
